• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Option For Cabinet Storage System Hanger Hook

Option For Cabinet Storage System Hanger Hook

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Basic Specifications

  • Product Type
    Warehouse
  • Other
    Option
  • Compatible Model
    NB-18LVTGY
  • Color
    Gray
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Storable diameter(φ mm)

Refine by

  • 14
  • 23
  • 34
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
14
13 Day(s) or more
-

Part Number : NB-HF1
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Warehouse
  • Other
    Option
  • Storable diameter(φ mm)
    14
  • Compatible Model
    NB-18LVTGY
  • Color
    Gray
1 pc.
23
13 Day(s) or more
-

Part Number : NB-HF2
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Warehouse
  • Other
    Option
  • Storable diameter(φ mm)
    23
  • Compatible Model
    NB-18LVTGY
  • Color
    Gray
1 pc.
34
13 Day(s) or more
-

Part Number : NB-HF3
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Warehouse
  • Other
    Option
  • Storable diameter(φ mm)
    34
  • Compatible Model
    NB-18LVTGY
  • Color
    Gray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)