Optional Oil Tray for 18 L Drum Cabinet

Optional Oil Tray for 18 L Drum Cabinet

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Prevents oil leakage from 18 L drums or pails in storage.

Basic Specifications

  • Height (mm)
    40
  • Depth (mm)
    293
  • Product Type
    Warehouse
  • Other
    Option
  • Material
    Stainless SUS304
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Width (mm)

Refine by

  • 726
  • 966
  • Clear
Compatible Model

Refine by

  • KU-ITKNA(R)、KU-ITKNC(R)
  • KU-ITKNB(R)、KU-ITKND(R)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
726
KU-ITKNA(R)、KU-ITKNC(R)
13 Day(s) or more
-

Part Number : KU-AUA
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    726
  • Height (mm)
    40
  • Depth (mm)
    293
  • Product Type
    Warehouse
  • Other
    Option
  • Compatible Model
    KU-ITKNA(R)、KU-ITKNC(R)
  • Material
    Stainless SUS304
  • Supplement
    Corners are welded so oil will not leak.
1 pc.
966
KU-ITKNB(R)、KU-ITKND(R)
13 Day(s) or more
-

Part Number : KU-AUB
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    966
  • Height (mm)
    40
  • Depth (mm)
    293
  • Product Type
    Warehouse
  • Other
    Option
  • Compatible Model
    KU-ITKNB(R)、KU-ITKND(R)
  • Material
    Stainless SUS304
  • Supplement
    Corners are welded so oil will not leak.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)