• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Stainless Steel 18 L Drum Storage - 18 L Drum/Pail Dual Use Type - Movable Type

Stainless Steel 18 L Drum Storage - 18 L Drum/Pail Dual Use Type - Movable Type

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Includes casters for easy movement. (For simple transport. Use on a level surface.)

Basic Specifications

  • Height (mm)
    1150
  • Depth (mm)
    420
  • Product Type
    Warehouse
  • Other
    Option
  • Material
    SUS430
  • Color
    Stainless Steel
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 815
  • 1060
  • Clear
Uniform Load Capacity (kg) / level

Refine by

  • 60
  • 75
  • Clear
Shelf Board Size: Frontage x Depth x Height(mm)

Refine by

  • W750×D320×H25
  • W995×D320×H25
  • Clear
Slide shelf internal dimensions: Width x Length x Height(mm)

Refine by

  • W730×D310
  • W975×D310
  • Clear
Mass(kg)

Refine by

  • 52
  • 61
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
815
60
W750×D320×H25
W730×D310
52
13 Day(s) or more
-

Part Number : SU4-ITKNAR
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    815
  • Height (mm)
    1150
  • Depth (mm)
    420
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    60
  • Other
    Option
  • Shelf Board Size: Frontage x Depth x Height(mm)
    W750×D320×H25
  • Slide shelf internal dimensions: Width x Length x Height(mm)
    W730×D310
  • Mass(kg)
    52
  • Material
    SUS430
  • Color
    Stainless Steel
  • Caster(mm)
    75⌀ Nylon, Urethane Wheels Steel Fittings
  • Patent/Utility Model Registration
    Patent Pending
  • Features
    Uses Ball Slide Rails
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
1 unit
1060
75
W995×D320×H25
W975×D310
61
13 Day(s) or more
-

Part Number : SU4-ITKNBR
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Width (mm)
    1060
  • Height (mm)
    1150
  • Depth (mm)
    420
  • Product Type
    Warehouse
  • Uniform Load Capacity (kg) / level
    75
  • Other
    Option
  • Shelf Board Size: Frontage x Depth x Height(mm)
    W995×D320×H25
  • Slide shelf internal dimensions: Width x Length x Height(mm)
    W975×D310
  • Mass(kg)
    61
  • Material
    SUS430
  • Color
    Stainless Steel
  • Caster(mm)
    75⌀ Nylon, Urethane Wheels Steel Fittings
  • Patent/Utility Model Registration
    Patent Pending
  • Features
    Uses Ball Slide Rails
  • Delivery Status (Finished Product / Assembly Type)
    Finished product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)