• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Punching Panel Wagon

Punching Panel Wagon

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Basic Specifications

  • Frontage(mm)
    730
  • Depth(mm)
    730
  • Height(mm)
    1250
  • Product Type 1
    Punching Rack
  • Color
    Ivory
  • Caster
    75⌀ Nylon Urethane with Stopper, 2 Pieces
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
13 Day(s) or more
-

Part Number : PW-1N
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Frontage(mm)
    730
  • Depth(mm)
    730
  • Height(mm)
    1250
  • Product Type 1
    Punching Rack
  • Color
    Ivory
  • Caster
    75⌀ Nylon Urethane with Stopper, 2 Pieces
  • Mass(kg)
    27
  • Pitch(mm)
    22.5 (2010 Model)
  • Supplementary explanation
    Cannot attach old type 19.5 pitch hook.
  • Uniform Load Resistance (Overall)(kg)
    60 (4 uniform sides)
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)