• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Stainless Steel Hook

Stainless Steel Hook

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Base, bracket: Made of stainless steel (SUS304).
· Mounting is also easy (just hook it to the punching panel and fasten the provided screws [fallout prevention]).

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Material

Refine by

  • Main Body: Resin, Bracket: Stainless Steel SUS304
  • All Stainless
  • Clear
Set Content

Refine by

  • Retaining Screw, 1 included
  • Retaining Screw, 2 included
  • Clear
Allowable Load(kg)

Refine by

  • 2
  • 3
  • 5
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Main Body: Resin, Bracket: Stainless Steel SUS304
Retaining Screw, 1 included
2
13 Day(s) or more
-

Part Number : SFN-11SU
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Material
    Main Body: Resin, Bracket: Stainless Steel SUS304
  • Set Content
    Retaining Screw, 1 included
  • Allowable Load(kg)
    2
1 pc.
Main Body: Resin, Bracket: Stainless Steel SUS304
Retaining Screw, 1 included
2
13 Day(s) or more
-

Part Number : SFN-12SU
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Material
    Main Body: Resin, Bracket: Stainless Steel SUS304
  • Set Content
    Retaining Screw, 1 included
  • Allowable Load(kg)
    2
1 pc.
Main Body: Resin, Bracket: Stainless Steel SUS304
Retaining Screw, 1 included
2
13 Day(s) or more
-

Part Number : SFN-21SU
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Material
    Main Body: Resin, Bracket: Stainless Steel SUS304
  • Set Content
    Retaining Screw, 1 included
  • Allowable Load(kg)
    2
1 pc.
Main Body: Resin, Bracket: Stainless Steel SUS304
Retaining Screw, 2 included
2
13 Day(s) or more
-

Part Number : SFN-22SU
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Material
    Main Body: Resin, Bracket: Stainless Steel SUS304
  • Set Content
    Retaining Screw, 2 included
  • Allowable Load(kg)
    2
1 pc.
All Stainless
Retaining Screw, 1 included
3
13 Day(s) or more
-

Part Number : TL-HMFSSU
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Material
    All Stainless
  • Set Content
    Retaining Screw, 1 included
  • Allowable Load(kg)
    3
1 pc.
All Stainless
Retaining Screw, 1 included
5
13 Day(s) or more
-

Part Number : TL-HMFSU
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Material
    All Stainless
  • Set Content
    Retaining Screw, 1 included
  • Allowable Load(kg)
    5

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)