• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
R-Hook (Small)

R-Hook (Small)

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Wide variety of hooks suitable for use with punching panels.
· Mounting is also easy and can be selected according to the application.
· Entirely steel.
· Allowable load: 2.5 kg.
· Retaining screw, 1 included.

Basic Specifications

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Compatible Panel
    Shared
  • Material
    All Steel
  • Set Content
    Retaining Screw, 1 included
  • Allowable Load(kg)
    2.5
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
13 Day(s) or more
-

Part Number : TL-H4
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type 1
    Punching Rack
  • Other
    Option
  • Compatible Panel
    Shared
  • Material
    All Steel
  • Set Content
    Retaining Screw, 1 included
  • Allowable Load(kg)
    2.5
  • Notes
    Cannot be installed on products prior to 2009 (using the old type punching panel with 19.5 pitch and old type louver panel with 39 pitch).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)