• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Optional Adjuster Base for Small Capacity Cabinet Model SVE

Optional Adjuster Base for Small Capacity Cabinet Model SVE

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Adjuster: M12 mm.

Basic Specifications

  • Height(mm)
    20
  • Frontage(mm)
    506
  • Depth(mm)
    557
  • Other
    Option
  • Color
    Dark gray
  • Compatible Model
    SKB, SKE, KE Cabinet, Lightweight Cabinet SVE Type
  • Uniform Load Resistance(kg)
    240
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : KE-ABD
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Height(mm)
    20
  • Frontage(mm)
    506
  • Depth(mm)
    557
  • Other
    Option
  • Color
    Dark gray
  • Compatible Model
    SKB, SKE, KE Cabinet, Lightweight Cabinet SVE Type
  • Uniform Load Resistance(kg)
    240
  • Adjuster
    M12

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)