• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Small cabinet divider

Small cabinet divider

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Basic Specifications

Part Number
Height(mm)

Refine by

  • 36
  • 86
  • Clear
Frontage(mm)

Refine by

  • 99
  • 117
  • Clear
Color

Refine by

  • Ivory
  • Sakae green
  • Clear
Applicable Size

Refine by

  • For H60
  • For H120
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
36
99
Sakae green
For H60
13 Day(s) or more
-

Part Number : SL-60AD
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Height(mm)
    36
  • Frontage(mm)
    99
  • Other
    Option
  • Color
    Sakae green
  • Applicable Size
    For H60
36
99
Ivory
For H60
13 Day(s) or more
-

Part Number : SL-60ADI
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Height(mm)
    36
  • Frontage(mm)
    99
  • Other
    Option
  • Color
    Ivory
  • Applicable Size
    For H60
36
117
Sakae green
For H60
13 Day(s) or more
-

Part Number : SL-60BD
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Height(mm)
    36
  • Frontage(mm)
    117
  • Other
    Option
  • Color
    Sakae green
  • Applicable Size
    For H60
36
117
Ivory
For H60
13 Day(s) or more
-

Part Number : SL-60BDI
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Height(mm)
    36
  • Frontage(mm)
    117
  • Other
    Option
  • Color
    Ivory
  • Applicable Size
    For H60
86
99
Sakae green
For H120
13 Day(s) or more
-

Part Number : SL-100AD
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Height(mm)
    86
  • Frontage(mm)
    99
  • Other
    Option
  • Color
    Sakae green
  • Applicable Size
    For H120
86
99
Ivory
For H120
13 Day(s) or more
-

Part Number : SL-100ADI
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Height(mm)
    86
  • Frontage(mm)
    99
  • Other
    Option
  • Color
    Ivory
  • Applicable Size
    For H120
86
117
Sakae green
For H120
13 Day(s) or more
-

Part Number : SL-100BD
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Height(mm)
    86
  • Frontage(mm)
    117
  • Other
    Option
  • Color
    Sakae green
  • Applicable Size
    For H120
86
117
Ivory
For H120
13 Day(s) or more
-

Part Number : SL-100BDI
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Height(mm)
    86
  • Frontage(mm)
    117
  • Other
    Option
  • Color
    Ivory
  • Applicable Size
    For H120

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)