Steel Rack Mouth Diameter (mm) 600–1800

Caution
- The product images are representative of the main body of the steel rack only. The part number list also includes the part numbers of optional items, so please check the specification information.
- This product will be delivered on the car. Will be shipped to the delivery destination, but will not be unloaded or installed.
- 〈Important Notice Regarding List Price〉
After confirming the part number, click the "Confirm Price" button on the right side of the page to display the latest price.
Product Description
A steel rack that uses a beam butt method and integrated welding of struts
[Features]
・ Depth is 615 mm
・ The legs use adjusters, so height can be adjusted even in situations where the floor level is poor.
・ Robust body structure
[Applications]
・ With a variety of options, it can be changed to a tool shelf, storage cabinet, temporary shelf
Product features and specifications
External view

SLN-9054

SLN-1854
*Refer to the catalog for types and model numbers other than the above.
Standard table
W 900 mm type (with adjuster)
| Width × depth × height | Number of tiers | Product number | Product number |
|---|---|---|---|
| 900 × 615 × 1800 mm | 4-step 5 tiers | SLN-9054 SLN-9055 | SLN-9054W SLN-9055W |
Weight: 4 tiers = 53 kg, 5 tiers = 61 kg
W 1,800 mm type (with adjuster)
| Width × depth × height | Number of tiers | Product number | Product number |
|---|---|---|---|
| 1800 × 615 × 1800 mm | 4-step 5 tiers | SLN-1854 SLN-1855 | SLN-1854W SLN-1855W |
Weight: 4 tiers = 84 kg, 5 tiers = 98 kg
*Refer to the catalog for types and model numbers other than the above.
Basic specifications and features of the product

A rack that is strong against earthquakes and has excellent resistance to swaying

- It is extremely robust and resistant to rolling due to the butt method of the beam and the strut.
- Since the struts are welded together, there is no wobbling and they are extremely robust.
Easy to change the tier of the shelves
Simple structure to insert the shelf bracket into the hole of the strut and put the shelf board on the shelf bracket
With resin adjuster
With resin adjuster · Thread diameter M12 × P1.75 · Seismic fixing bracket can be used.
Shelf board corner
- Can be used as a shelf up to the edge of the side (direction of width).
- The shelf boards can be freely rearranged up and down at a pitch of 50 mm.
- Assembly type.
- Powder coating.
- The tier of the shelf boards can be changed at a pitch of 50 mm.
- Simple assembly structure to insert the shelf bracket into the hole of the strut and put the shelf board on the shelf bracket.
- With resin adjuster. Thread Diameter: M12 × P1.75. Vibration resistant fixing brackets can be used.
- Can be used as a shelf up to the edge of the side (direction of width).
Drawing
SLN-1254/SLN-1254D/SLN-1254W

SLN-1255/SLN-1255D/SLN-1255W

SLN-1854/SLN-1854D/SLN-1854W

SLN-1855/SLN-1855D/SLN-1855W

SLN-9054/SLN-9054D/SLN-9054W

SLN-9055/SLN-9055D/SLN-9055W

Usage method and usage examples
Instruction manual




Selection support information
Technical information

Comparison of general type and integrated frame structure × butt structure.