Super Rack Optional Sliding Shelf

Super Rack Optional Sliding Shelf

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Uniform load resistance (per shelf) 35 kg.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : SPR-SK2
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Material
    Steel
  • Frontage(mm)
    1220
  • Depth(mm)
    600
  • Product Type
    Lightweight Type Option
  • Other
    Option
  • Color
    Ivory
  • Height Dimension(mm)
    55
  • Slide shelf maximum load(kg)
    35
  • Applicable Size
    For W 1,220 x D 600
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)