Angle Driver

Angle Driver

Standard Unit Price:
-
Days to Ship :
Quote

Freely Positionable Handle

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Quote
-

Part Number : AD-70
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 2
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Stainless
  • Body Material
    Zinc Diecast
  • Accessories and Set Contents
    Angle driver x 1 and No. 2 x 45 mm dual-head bit x 1
  • Mass(g)
    Approx. 298 (body only)
  • Gear Portion, Hex Shank Material
    Cr-V Steel
  • Intended Use
    Attach it on electric screwdrivers to use for screw driving work at narrow spaces and corners.
  • Features
    Handle can be freely positioned/45 mm bit can be stored inside handle/70 mm slim head OK for narrow spaces/14.4 V impact compatible
  • JAN Code
    4907052354876

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)