• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Atoma Wrapper

Atoma Wrapper

For Sharpening Sickles and Knives, and Correcting Molds

Part Number

Configured Part Number is shown.

Part Number
ATM1-24F-4RA
ATM1-24F-6RA
ATM1-24F-12RA
ATM1-24R-4RA
ATM1-24R-6RA
ATM1-24R-12RA
Part NumberVolume DiscountDays to ShipShape Particle Size Abrasive Grain Size
(#)
Features Use
5 Day(s) or more FlatSecond cut400Easy-gripping grip type. Economical blade-replacing type.For jobs such as sharpening sickles, knives, and correcting molds
Quote FlatFine600Easy-gripping grip type. Economical blade-replacing type.For jobs such as sharpening sickles, knives, and correcting molds
Quote FlatExtra fine1200Easy-gripping grip type. Economical blade-replacing type.For jobs such as sharpening sickles, knives, and correcting molds
7 Day(s) or more CircularSecond cut400Easy-gripping grip type. Economical blade-replacing type.For jobs such as sharpening sickles, knives, and correcting molds
7 Day(s) or more CircularFine600Easy-gripping grip type. Economical blade-replacing type.For jobs such as sharpening sickles, knives, and correcting molds
7 Day(s) or more CircularExtra fine1200Easy-gripping grip type. Economical blade-replacing type.For jobs such as sharpening sickles, knives, and correcting molds

Loading...

  1. 1

Basic Information

Type Diamond Electro Deposited Filer Product Type Iron Type Overall Length(mm) 195
Single Product Set Product Single Item

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)