Titanium Coated Diamond File 3 Pc. Set

Titanium Coated Diamond File 3 Pc. Set

Titanium coating is applied on industrial diamond to significantly improve retention power of base metal and diamond to sustain exceptionally long service life and cutting quality

Part Number

Configured Part Number is shown.

DF-140-3P

Part Number
DF-140-3P
Part NumberVolume DiscountDays to ShipFeatures Use JAN Code
3 Day(s) or more Titan coating is applied on industrial diamond to significantly improve retention power of base metal and diamond to sustain exceptionally long service life and cutting quality.Carbide Tip, Carbide Tool, Drill Blade, Knife, Scissors, Sickle, Ceramic, Glass, etc.4907052224964

Loading...

  1. 1

Basic Information

Type Diamond Electro Deposited Filer Overall Length(mm) 140 Particle Size(#) 180/240/320
Single Product Set Product Pack Product Shape Flat

Please check the type/dimensions/specifications of the part DF-140-3P in the Titanium Coated Diamond File 3 Pc. Set series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)