High Speed Web Offset

Part Number

Configured Part Number is shown.

Part Number
SWOS-103A-36-3P
SWOS-103GC-16
Part NumberVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Thickness
(mm)
work material Particle Size
(#)
abrasive grain Mass
(g)
Features Use Hardness Maximum Revolving Speed
(m/min)
Maximum Speed
(rpm)
A Reinforced Net Abrasive Quantity JAN Code
8 Day(s) or more 103152.5/3.5Stone16GC Abrasive Grain220High Quality and Made in JapanFor chipping and chamfering of block, concrete, etc.P430013000Includes 2 sheetGC Material3 pcs. set4907052360372
4 Day(s) or more 103152.5/3.5Stone16GC Abrasive Grain75High Quality and Made in JapanFor chipping and chamfering of block, concrete, etc.P430013000Includes 2 sheetGC Material-4907052360365

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)