Side Lab Bench, Open Type SG

Side Lab Bench, Open Type SG

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

A wooden worktable that features a chemical-resistant Glasal tabletop. Cabinet wagons and frames can be added in accordance with the application.

Basic Specifications

  • Product Type
    Wooden work bench
  • Height (mm)
    800
  • Depth (mm)
    750
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Open Type
  • Top Plate Material
    Glasal
  • Color
    Gray/Black
  • Top Panel Color
    Black
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1200
  • 1500
  • 1800
  • Clear
Inside Dimension(mm)

Refine by

  • W1140
  • W1440
  • W1740
  • Clear
Top Panel Size(mm)

Refine by

  • 1200×750×40
  • 1500×750×40
  • 1800×750×40
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1200
W1140
1200×750×40
13 Day(s) or more
-

Part Number : SG-12K
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Wooden work bench
  • Height (mm)
    800
  • Width (mm)
    1200
  • Depth (mm)
    750
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Open Type
  • Top Plate Material
    Glasal
  • Color
    Gray/Black
  • Top Panel Color
    Black
  • Inside Dimension(mm)
    W1140
  • Top Panel Size(mm)
    1200×750×40
  • Material
    Wooden (Polyester plywood)
  • Mass(kg)
    30
1 unit
1500
W1440
1500×750×40
13 Day(s) or more
-

Part Number : SG-15K
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Wooden work bench
  • Height (mm)
    800
  • Width (mm)
    1500
  • Depth (mm)
    750
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Open Type
  • Top Plate Material
    Glasal
  • Color
    Gray/Black
  • Top Panel Color
    Black
  • Inside Dimension(mm)
    W1440
  • Top Panel Size(mm)
    1500×750×40
  • Material
    Wooden (Polyester plywood)
  • Mass(kg)
    34
1 unit
1800
W1740
1800×750×40
13 Day(s) or more
-

Part Number : SG-18K
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Wooden work bench
  • Height (mm)
    800
  • Width (mm)
    1800
  • Depth (mm)
    750
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Details Type
    Open Type
  • Top Plate Material
    Glasal
  • Color
    Gray/Black
  • Top Panel Color
    Black
  • Inside Dimension(mm)
    W1740
  • Top Panel Size(mm)
    1800×750×40
  • Material
    Wooden (Polyester plywood)
  • Mass(kg)
    38

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)