• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 22:30 20/9 to 7:00 21/9, 9:00 23/9 to 5:00 (SGT) 24/9/2018. We apologize for the inconvenience.
Option for Side Lab Bench, Open Frame SGK

Option for Side Lab Bench, Open Frame SGK

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Includes a power outlet, making it useful for connection of laboratory instruments. The shelf has a spill stopper that prevents loads from falling.

Basic Specifications

  • Product Type
    Wooden work bench
  • Main body: option
    Option
  • Color
    Gray
  • Depth(mm)
    295
  • Height Dimension(mm)
    900
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Width (mm)

Refine by

  • 1196
  • 1496
  • 1796
  • Clear
Compatible Model

Refine by

  • KHG/KFG-1875, SG/SGA-Type 18
  • KHG/KFG-1575, SG/SGA-Type 15
  • KHG/KFG-1275, SG/SGA-Type 12
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1196
KHG/KFG-1275, SG/SGA-Type 12
13 Day(s) or more
-

Part Number : SGK-12
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Wooden work bench
  • Width (mm)
    1196
  • Main body: option
    Option
  • Color
    Gray
  • Compatible Model
    KHG/KFG-1275, SG/SGA-Type 12
  • Depth(mm)
    295
  • Height Dimension(mm)
    900
  • Material
    Wooden (Polyester plywood)
  • Mass(kg)
    17
1 unit
1496
KHG/KFG-1575, SG/SGA-Type 15
Quote
-

Part Number : SGK-15
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Wooden work bench
  • Width (mm)
    1496
  • Main body: option
    Option
  • Color
    Gray
  • Compatible Model
    KHG/KFG-1575, SG/SGA-Type 15
  • Depth(mm)
    295
  • Height Dimension(mm)
    900
  • Material
    Wooden (Polyester plywood)
  • Mass(kg)
    21
1 unit
1796
KHG/KFG-1875, SG/SGA-Type 18
13 Day(s) or more
-

Part Number : SGK-18
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Wooden work bench
  • Width (mm)
    1796
  • Main body: option
    Option
  • Color
    Gray
  • Compatible Model
    KHG/KFG-1875, SG/SGA-Type 18
  • Depth(mm)
    295
  • Height Dimension(mm)
    900
  • Material
    Wooden (Polyester plywood)
  • Mass(kg)
    26

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)