• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Lanyard with Small Hook No.FD-3

Lanyard with Small Hook No.FD-3

Standard Unit Price:
-
Days to Ship :
Quote

Triple nylon rope small hook + D ring

Basic Specifications

  • Product Type
    Lanyard
  • Color
    White
  • Waist belt
    None
  • Detail Type
    Lanyard with Small Bore Hook
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : FD-3
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Lanyard
  • Color
    White
  • Waist belt
    None
  • Detail Type
    Lanyard with Small Bore Hook
  • Mass(g)
    Approximately 420
  • Use
    Small Bore Hook + D-Ring
  • Features
    Three-Strand Nylon Rope

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)