Truck Rail Tip Fitting No.5100

Brand :
TOYO SAFETY
Caution
Product Description
Tip fittings for track rails.
[Features]
・ Belt length: 90 mm
・ Belt width: 50 mm
·Maximum operating power: 3.25 kN (331 kg)

Tip fittings for track rails.
[Features]
・ Belt length: 90 mm
・ Belt width: 50 mm
·Maximum operating power: 3.25 kN (331 kg)