• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Model HH/EH 53 mm Large Aperture Hook Safety Band No.HH

Model HH/EH 53 mm Large Aperture Hook Safety Band No.HH

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· With easy-to-grip forged finish hook.
· For single-line suspension only.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Detail Type

Refine by

  • Eight-strand nylon rope
  • Three-Strand Nylon Rope
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Three-Strand Nylon Rope
Quote
-

Part Number : HH-5-400035
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Lanyard
  • Type
    Rope Type
  • Specifications
    Single-line Suspension Only
  • Color
    Green
  • Waist belt
    Yes
  • Detail Type
    Three-Strand Nylon Rope
  • Belt Width(mm)
    50
  • Finished Dimensions(mm)
    1220
  • Available Waist Size(mm)
    Up to 1100
  • Rope diameter(mm)
    12
  • Mass(g)
    Approx. 910
  • Material Quality
    Nylon
  • Hook
    Trivalent Chromate
  • Buckle
    Trivalent Chromate
  • Standard
    Product conforming to the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard" and JIS T 8165 Standard
1 pc.
Eight-strand nylon rope
Quote
-

Part Number : HH-5C-400127
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Lanyard
  • Type
    Rope Type
  • Specifications
    Single-line Suspension Only
  • Color
    Green
  • Waist belt
    Yes
  • Detail Type
    Eight-strand nylon rope
  • Belt Width(mm)
    50
  • Finished Dimensions(mm)
    1220
  • Available Waist Size(mm)
    Up to 1100
  • Rope diameter(mm)
    12
  • Mass(g)
    Approx. 910
  • Material Quality
    Nylon
  • Hook
    Trivalent Chromate
  • Buckle
    Trivalent Chromate
  • Standard
    Product conforming to the Ministry of Health, Labour and Welfare of Japan's "Safety Belt Standard" and JIS T 8165 Standard

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)