• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Lanyard with D-Ring Hook No.HD

Lanyard with D-Ring Hook No.HD

Standard Unit Price:
-
Days to Ship :
Quote

3-strand nylon rope HH type hook + D ring 

Basic Specifications

  • Product Type
    Lanyard
  • Color
    White
  • Waist belt
    None
  • Lanyard Standard Length(mm)
    1650
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Detail Type

Refine by

  • D Ring Lanyard with Hook (Eight-strand Nylon Rope)
  • D Ring Lanyard with Hook (Three-strand Nylon Rope)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
D Ring Lanyard with Hook (Three-strand Nylon Rope)
Quote
-

Part Number : HD-5
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Lanyard
  • Color
    White
  • Waist belt
    None
  • Detail Type
    D Ring Lanyard with Hook (Three-strand Nylon Rope)
  • Lanyard Standard Length(mm)
    1650
  • Mass(g)
    Approximately 600
  • Use
    HH Type Hook + D Ring
  • Features
    Three-Strand Nylon Rope
1 pc.
D Ring Lanyard with Hook (Eight-strand Nylon Rope)
Quote
-

Part Number : HD-5C
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Lanyard
  • Color
    White
  • Waist belt
    None
  • Detail Type
    D Ring Lanyard with Hook (Eight-strand Nylon Rope)
  • Lanyard Standard Length(mm)
    1650
  • Mass(g)
    Approximately 600
  • Use
    HH Type Hook + D Ring
  • Features
    Eight-strand nylon rope

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)