(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

F2339 Ball End Mill Bravo Mill (2 Flute Type)

F2339 Ball End Mill Bravo Mill (2 Flute Type)

Two-flute type high-rigidity ball end mill. Uses a tip that doesn't distinguish between mother and daughter blades.

PDF

Part Number
F2339-R10XSS25X60
F2339-R10XSS25X80
F2339-R10XSS32X250
F2339-R10XSS32X250L
F2339-R12.5XSS32X70
F2339-R12.5XSS32X100
F2339-R12.5XSS32X300
F2339-R12.5XSS32X300L
F2339-R15XSS32X80
F2339-R15XSS32X100
F2339-R15XSS32X350
F2339-R15XSS32X350L
F2339-R16XSS32X85
F2339-R16XSS32X100
F2339-R20XSS42X100
F2339-R20XSS42X150
F2339-R25XCN50.8X110
F2339-R25XCN50.8X150
F2339-R25XSS42X110
F2339-R25XSS42X150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Underneck length ℓ2
(mm)
Corner R
(mm)
Dimensions /L2
(mm)
Tool No. Blade Length Lc
(mm)
Neck Section Taper Half Angle θn
(°)
Number of tips for use Applicable Chip

SGD 435.28

1 Piece(s) 3 Day(s) 20140256010308069531156.2Tip Bit: 2Tip Bit: XDGW16T3100R-A57, XDGT16T3100R-D57

SGD 483.84

1 Piece(s) 3 Day(s) 20160258010408069532284.6Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW16T3100R-A57, XDGT16T3100R-D57/Peripheral Blade: SPMT060304-D51

SGD 531.31

1 Piece(s) 3 Day(s) 202503280104080695541512Tip Bit: 2Tip Bit: XDGW16T3100R-A57, XDGT16T3100R-D57

SGD 568.83

1 Piece(s) 3 Day(s) 202503280104080695552812Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW16T3100R-A57, XDGT16T3100R-D57/Peripheral Blade: SPMT060304-D51

SGD 456.25

1 Piece(s) 3 Day(s) 25150327012.5508069534204.5Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW2004125R-A57, XDGT2004125R-D57/Peripheral Blade: SPMT060304-D51

SGD 509.23

1 Piece(s) 3 Day(s) 251803210012.5358069535326.9Tip Bit: 2Tip Bit: XDGW2004125R-A57, XDGT2004125R-D57

SGD 548.97

1 Piece(s) 3 Day(s) 253003210012.5508069557204.5Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW2004125R-A57, XDGT2004125R-D57/Peripheral Blade: SPMT060304-D51

SGD 601.95

1 Piece(s) 3 Day(s) 253003210012.5508069558324.5Tip Bit: 2Tip Bit: XDGW2004125R-A57, XDGT2004125R-D57

SGD 473.91

1 Piece(s) 3 Day(s) 30160328015608069537241.5Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW2405150R-A57, XDGT2405150R-D57/Peripheral Blade: SPMT09T30Q-D51

SGD 539.03

1 Piece(s) 3 Day(s) 302003210015508069538423.8Tip Bit: 2Tip Bit: XDGW2405150R-A57, XDGT2405150R-D57

SGD 588.70

1 Piece(s) 3 Day(s) 303503212015608069560241Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW2405150R-A57, XDGT2405150R-D57/Peripheral Blade: SPMT09T30Q-D51

SGD 648.31

1 Piece(s) 3 Day(s) 303503212015608069561421.5Tip Bit: 2Tip Bit: XDGW2405150R-A57, XDGT2405150R-D57

SGD 473.91

1 Piece(s) 3 Day(s) 32165328516658069540251Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW2506160R-A57, XDGT2506160R-D57/Peripheral Blade: SPMT09T30Q-D51

SGD 539.03

1 Piece(s) 3 Day(s) 322003210016558069541431.9Tip Bit: 2Tip Bit: XDGW2506160R-A57, XDGT2506160R-D57

SGD 684.73

1 Piece(s) 3 Day(s) 402004210020658069543312Tip Bit: 2Tip Bit: XDGW3207200R-A57, XDGT3207200R-D57

SGD 737.72

1 Piece(s) 3 Day(s) 402504215020908069544562Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW3207200R-A57, XDGT3207200R-D57/Peripheral Blade: SPMT12040Q-D51

SGD 914.32

1 Piece(s) 3 Day(s) 50210CN50.811025-806954865-Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW4009250R-A57/Peripheral Blade: SPMT12040Q-D51

SGD 1,016.98

1 Piece(s) 3 Day(s) 50250CN50.815025-806954965-Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW4009250R-A57/Peripheral Blade: SPMT12040Q-D51

SGD 805.05

1 Piece(s) 3 Day(s) 502104211025-806954643-Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW4009250R-A57/Peripheral Blade: SPMT12040Q-D51

SGD 885.62

1 Piece(s) 3 Day(s) 502504215025-806954765-Tip Bit: 2 /Peripheral Bit: 2Tip Bit: XDGW4009250R-A57/Peripheral Blade: SPMT12040Q-D51

Loading...

  1. 1
 

Basic Information

Machining Application Groove / Vertical Mounting Method With handle Number of flutes(sheet) 2
Machining Application Details Shape shaving

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)