Drip-Proof Radiation Thermometer (Dedicated Spot Measurement)

Drip-Proof Radiation Thermometer (Dedicated Spot Measurement)

[Features]
· Dedicated for short distance / spot measurement (2 point laser type).
· With liquid crystal back light.
· With upper limit and lower limit alarm function.
· Has a maximum (PEAK) / minimum (VALLEY) temperature display function.

Part Number

Configured Part Number is shown.

SK-8140

Part Number
SK-8140
Part NumberVolume DiscountDays to ShipMass
(g)
Features Container protection class Emissivity
4 Day(s) or more 140Only for short distance / spot measurement (2 point laser type). With LCD backlight. Has upper limit and lower limit alarm function.Has a maximum (PEAK) / minimum (VALLEY) temperature display function.IPX40.10 to 1.00

Loading...

  1. 1

Basic Information

Product Type Radiation Thermometer Temperature Measuring Range(°C) -50 – 500 Temperature minimal display(°C) 1
Drip-proof and Waterproof function Drip-proof Width(mm) 44 Depth(mm) 27.5
Height(mm) 152 Distance vs measurement range ratio (D vs S) Measures 2.5 mm circles in a 27 mm measurement distance Power Supply AA Batteries x 2 (Included)
Trusco Code 365-2106

Please check the type/dimensions/specifications of the part SK-8140 in the Drip-Proof Radiation Thermometer (Dedicated Spot Measurement) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)