• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 17:00 to 20:30 (SGT) 18/11/2018. We apologize for the inconvenience.
Vacuum Blower (with Crushing Function) RESV-1000

Vacuum Blower (with Crushing Function) RESV-1000

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

An outdoors blower with 2 type switchable "suctioning" and "blowing" power available.
[Features]
· Can be switched using a single lever. Suctioned leaves can be compacted to 1/10 of their volume for storage in dust bags.
· Select between two speeds (low speed and high speed) to suit the application.
· Using the adjustable roller on the nozzle tip alleviates fatigue when working over long periods.
· A newly designed fan reduces noise and vibration.
[Applications]
· Ideal for cleaning up fallen leaves in parking lot and yards or cleaning construction sites.

Details

Part Number
Internal capacity

Refine by

  • 1 unit
  • Clear
Product Type

Refine by

  • Blower
  • Other
  • Clear
Application

Refine by

  • Dry Type
  • Other
  • Clear
Other

Refine by

  • Option
  • Clear
Power Supply

Refine by

  • Single-Phase 100 V
  • Clear
Size(mm)

Refine by

  • Length 905 × width 174 × height 400
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
Other
Other
Option
-
-
7 Day(s) or more
-

Part Number : 6076057
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Other
  • Application
    Other
  • Other
    Option
  • Power Supply
    -
  • Size(mm)
    -
  • Color
    -
  • Product Details
    Auxiliary handle
  • Note
    -
  • Compatible Model
    RESV-1000・RESV-1010・RESV1500・RESV-1510V
  • Suction Power(W)
    -
  • Mass(g)
    -
  • Power Consumption(W)
    -
  • Accessory
    -
  • Current(A)
    -
  • Cord Length(m)
    -
  • Features
    -
  • Nozzle Diameter(mm)
    -
  • Dust Bag Capacity(L)
    -
  • Wind Speed(m/s)
    -
  • Air Amount(m³/min)
    -
  • Internal capacity
    -
1 unit
Blower
Dry Type
-
Single-Phase 100 V
Length 905 × width 174 × height 400
3 Day(s) or more
-

Part Number : RESV-1000
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Blower
  • Application
    Dry Type
  • Other
    -
  • Power Supply
    Single-Phase 100 V
  • Size(mm)
    Length 905 × width 174 × height 400
  • Color
    Yellow
  • Product Details
    -
  • Note
    Double Insulated Construction, with Dust Collector.
  • Compatible Model
    -
  • Suction Power(W)
    Low speed: 67/high speed :131
  • Mass(g)
    3200
  • Power Consumption(W)
    1050
  • Accessory
    Nozzle / Dustbag (25 L) / Adjustable Roller / Extension Cord
  • Current(A)
    10.8
  • Cord Length(m)
    0.3
  • Features
    2 speed switchable type. New fan design reduces noise and vibration (compared to conventional models). The dead leaves that are vacuumed are crushed to 1/10 the size.
  • Nozzle Diameter(mm)
    96
  • Dust Bag Capacity(L)
    25/crush rate 10:1
  • Wind Speed(m/s)
    Low speed 47, high speed 62
  • Air Amount(m³/min)
    Low speed 6.5, high speed 9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Blowing and dust collection can be easily switched with a single lever.
●With adjustable roller that reduces fatigue for long working hours.

Specification

●Dust Collection Capacity(L):25
●Max Air Volume(m3/min):9.0
●W x D x H(mm):174 x 905 x 400
●SPQ(piece):1
●Power Supply: Single Phase 100V
●Power Cord Length: 0.3m
●Electricity Consumption: 1050W
●Wind speed:(high speed) 62m/s,(low speed) 47m/s

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)