Safety Shoes G3695 Velcro Type White

Safety Shoes G3695 Velcro Type White

Comfortable design, now even more comfortable thanks to unrelenting efforts to improve foot health and boost comfort by applying the principles of ergonomics and occupational health.

Part Number

Configured Part Number is shown.

Part Number
1204003206
1204003207
1204003208
1204003209
1204003210
1204003211
1204003212
1204003213
1204003214
1204003215
Part NumberVolume DiscountDays to ShipSize
(cm)
Material Quality Detail Description Sales Unit Inner capacity
8 Day(s) or more 23.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
8 Day(s) or more 24Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
8 Day(s) or more 24.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
8 Day(s) or more 25Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
8 Day(s) or more 25.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
8 Day(s) or more 26Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
8 Day(s) or more 26.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
8 Day(s) or more 27Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
8 Day(s) or more 27.5Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair
8 Day(s) or more 28Toe Box: Wide Plastic, Instep: Artificial Leather (Recycled)/Mesh, Insole: PE Cap Insole (Anti-Bacterial/Odor Resistant), Sole: Double-Layered Polyurethane FoamWith slip sign1 Pair1 Pair

Loading...

  1. 1

Basic Information

Product Model Safety boots Shape Low shoes Toecap Included
Instep cover type Magic style Color White series Antistatic shoes x
Standard JSAA standard product Manufacturing Method I Type Color Details White
Inner capacity 1 Pair

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)