Expanding Multi-Core Drill (for Rotating and Vibrating)

Expanding Multi-Core Drill (for Rotating and Vibrating)

[Features]
· For drilling holes in siding (ceramic, metal), ALC (with rebar), blocks, mortar, wood (with nails), 2 x 4 materials, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
KMC-6570
KMC-6575
KMC-6580
Part NumberVolume DiscountDays to ShipExpansion Diameter Size
(φ)
JAN Code Motor for use Application
7 Day(s) or more 65→704986362151603Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode)For drilling holes in siding (ceramic, metal), ALC (with rebar), blocks, mortar, wood (with nails), 2 x 4 materials, etc.
7 Day(s) or more 65→754986362151610Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode)For drilling holes in siding (ceramic, metal), ALC (with rebar), blocks, mortar, wood (with nails), 2 x 4 materials, etc.
7 Day(s) or more 65→804986362151627Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode)For drilling holes in siding (ceramic, metal), ALC (with rebar), blocks, mortar, wood (with nails), 2 x 4 materials, etc.

Loading...

  1. 1

Basic Information

Type KMC Type (Set Product) Overall Length(mm) 315 Effective Length(mm) 130
Chuck Size(mm) 10 Centering sleeve SL-65

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)