(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Expanding Diamond Core Drill (Exclusively for Rotating)

Expanding Diamond Core Drill (Exclusively for Rotating)

[Features]
· For drilling holes in hard ceramic sidings, hard mortar, blocks, reinforced concrete, Asloc boards, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
KDC-6570
KDC-6575
KDC-6580
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipExpansion Diameter Size
(φ)
JAN Code

SGD 527.60

1 Piece(s) 10 Day(s) 65→704986362161305

SGD 522.95

1 Piece(s) 10 Day(s) 65→754986362161312

SGD 560.68

1 Piece(s) 10 Day(s) 65→804986362161329

Loading...

  1. 1
 

Basic Information

Type KDC Type (Set Product) Overall Length(mm) 375 Effective Length(mm) 150
Chuck Size(mm) 10 Centering sleeve SLL-65 Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode)
Application For drilling holes in hard ceramic sidings, hard mortar, blocks, reinforced concrete, Asloc boards, etc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)