(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Radius One Down Light Core Drill (Rotating)

Radius One Down Light Core Drill (Rotating)

[Features]
· With a clean dust cover, it blocks dust when drilling. (A clean dust cover cannot be used when the 200 mm size is used)
· Equipped with Z-axis spindle (SDS type) as standard.
· Supports straight and SDS type electric drills.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
RDL-75
RDL-100
RDL-110
RDL-115
RDL-125
RDL-150
RDL-175
RDLF-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size
(φ)
JAN Code Application

SGD 406.95

1 Piece(s) 10 Day(s) RDL Type (Single-Size Full set)754986362162708To work on round holes in ceiling materials such as gypsum board, Gyptone, plaster board, spandrel, metals, siding material, wood material etc.

SGD 449.39

1 Piece(s) 10 Day(s) RDL Type (Single-Size Full set)1004986362162722To work on round holes in ceiling materials such as gypsum board, Gyptone, plaster board, spandrel, metals, siding material, wood material etc.

SGD 465.42

1 Piece(s) 10 Day(s) RDL Type (Single-Size Full set)1104986362162777To work on round holes in ceiling materials such as gypsum board, Gyptone, plaster board, spandrel, metals, siding material, wood material etc.

SGD 465.42

1 Piece(s) 10 Day(s) RDL Type (Single-Size Full set)1154986362162784To work on round holes in ceiling materials such as gypsum board, Gyptone, plaster board, spandrel, metals, siding material, wood material etc.

SGD 465.42

1 Piece(s) 10 Day(s) RDL Type (Single-Size Full set)1254986362162739To work on round holes in ceiling materials such as gypsum board, Gyptone, plaster board, spandrel, metals, siding material, wood material etc.

SGD 476.74

1 Piece(s) 10 Day(s) RDL Type (Single-Size Full set)1504986362162746To work on round holes in ceiling materials such as gypsum board, Gyptone, plaster board, spandrel, metals, siding material, wood material etc.

SGD 569.17

1 Piece(s) 10 Day(s) RDL Type (Single-Size Full set)1754986362162753To work on round holes in ceiling materials such as gypsum board, Gyptone, plaster board, spandrel, metals, siding material, wood material etc.

SGD 826.65

1 Piece(s) 10 Day(s) RDLF Type (Full set)100&125&1504986362162500-

Loading...

  1. 1
 

Basic Information

Overall Length(mm) 260 Effective Length(mm) 60 center drill PCD-185
Chuck Size(mm) 10 Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) Work material / Concrete rebar Not suitable
Work material / Plain concrete Not suitable Work material / Block Not suitable Work material / Brick Not suitable
Work material / Mortar Not suitable Work material / Slate optimal Work material/reinforced ALC Not suitable
Work material / Tin plate, Galvanized iron Not suitable Work material / Thin iron plate Not suitable Work material / Japanese wall Not suitable
Work material / Ceramic siding optimal Work material / Metal siding optimal Work material / Gypsum Board optimal
Work material / Stone Not suitable Work material / Veneer, plywood optimal Work material / Thick wooden plank optimal
Work material / Extruded cement panel Not suitable Work material / Porcelain tile Not suitable Work material / Bamboo wall Not suitable
Work material / Ceramic tile Not suitable Work material / Polyvinyl chloride material optimal Work material / Hume pipe Not suitable
Work material / FRPM pipe Not suitable Work material / Ceramic pipe Not suitable Work material / Ceramic exterior wall Not suitable
Work material / ASLOC panel Not suitable Work material / Resin-based artificial marble Not suitable Composite wall containing thermal insulation materials Not suitable
K Span Not suitable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)