(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Layer Core Drill (for Rotation)

Multi-Layer Core Drill (for Rotation)

[Features]
· Multi-layer blade type that allows drilling of a wide variety of materials in rotational mode.
· The layered production method can extrude arrays of large grain diamonds, helping to prevent clogging. Therefore it realizes stable sharpness and high durability.
· Can work smoothly without the blade getting caught.
· Equipped as standard with a center pin and center drill.
· Positioning can be performed easily according to the material.
· Through hole machining in plywood walls is possible in one go, without catching on thermal insulation.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
MLB-32
MLB-35
MLB-38
MLB-50
MLB-60
MLB-65
MLB-70
MLB-75
MLB-80
MLB-100
MLB-110
MLB-120
MLB-160
MLB-170
MLB-220
MLC-32
MLC-35
MLC-38
MLC-50
MLC-60
MLC-65
MLC-70
MLC-75
MLC-80
MLC-100
MLC-110
MLC-120
MLC-160
MLC-170
MLC-220
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size
(φ)
Overall Length
(mm)
Effective Length
(mm)
Center Pin center drill Chuck Size
(mm)
JAN Code

SGD 144.28

1 Piece(s) 10 Day(s) MLB Type (Body)32187150--104986362240277

SGD 144.28

1 Piece(s) 10 Day(s) MLB Type (Body)35187150--104986362240284

SGD 144.28

1 Piece(s) 10 Day(s) MLB Type (Body)38187150--104986362240291

SGD 180.40

1 Piece(s) 10 Day(s) MLB Type (Body)50195150--104986362240307

SGD 185.12

1 Piece(s) 10 Day(s) MLB Type (Body)60195150--104986362240314

SGD 187.94

1 Piece(s) 10 Day(s) MLB Type (Body)65195150--104986362240321

SGD 201.15

1 Piece(s) 10 Day(s) MLB Type (Body)70195150--104986362240338

SGD 207.75

1 Piece(s) 10 Day(s) MLB Type (Body)75195150--104986362240345

SGD 214.35

1 Piece(s) 10 Day(s) MLB Type (Body)80195150--104986362240352

SGD 253.96

1 Piece(s) 10 Day(s) MLB Type (Body)100195150--134986362240369

SGD 267.17

1 Piece(s) 10 Day(s) MLB Type (Body)110195150--134986362240376

SGD 289.80

1 Piece(s) 10 Day(s) MLB Type (Body)120195150--134986362240383

SGD 381.29

1 Piece(s) 10 Day(s) MLB Type (Body)160195150--134986362240406

SGD 420.90

1 Piece(s) 10 Day(s) MLB Type (Body)170195150--134986362240413

SGD 870.04

1 Piece(s) 10 Day(s) MLB Type (Body)100215160--134986362240420

SGD 259.35

1 Piece(s) 10 Day(s) MLC Type (Full Set)32320150PCP-240PCD-240104986362240017

SGD 259.35

1 Piece(s) 10 Day(s) MLC Type (Full Set)35320150PCP-240PCD-240104986362240024

SGD 259.35

1 Piece(s) 10 Day(s) MLC Type (Full Set)38320150PCP-240PCD-240104986362240031

SGD 295.46

1 Piece(s) 10 Day(s) MLC Type (Full Set)50330150PCP-250PCD-260104986362240048

SGD 300.17

1 Piece(s) 10 Day(s) MLC Type (Full Set)60330150PCP-250PCD-260104986362240055

SGD 303.01

1 Piece(s) 10 Day(s) MLC Type (Full Set)65330150PCP-250PCD-260104986362240062

SGD 316.21

1 Piece(s) 10 Day(s) MLC Type (Full Set)70330150PCP-250PCD-260104986362240079

SGD 322.81

1 Piece(s) 10 Day(s) MLC Type (Full Set)75330150PCP-250PCD-260104986362240086

SGD 329.42

1 Piece(s) 10 Day(s) MLC Type (Full Set)80330150PCP-250PCD-260104986362240093

SGD 369.03

1 Piece(s) 10 Day(s) MLC Type (Full Set)100330150PCP-250PCD-260134986362240109

SGD 382.23

1 Piece(s) 10 Day(s) MLC Type (Full Set)110330150PCP-250PCD-260134986362240116

SGD 404.87

1 Piece(s) 10 Day(s) MLC Type (Full Set)120330150PCP-250PCD-260134986362240123

SGD 496.36

1 Piece(s) 10 Day(s) MLC Type (Full Set)160330150PCP-250PCD-260134986362240147

SGD 535.97

1 Piece(s) 10 Day(s) MLC Type (Full Set)170330150PCP-250PCD-260134986362240154

SGD 985.11

1 Piece(s) 10 Day(s) MLC Type (Full Set)220360160PCP-275PCD-280134986362240161

Loading...

  1. 1
 

Basic Information

Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) Application For drilling of composite walls containing thermal insulation materials, hebel and ALC materials (including reinforced steel), sidings (ceramics and metallic), cement extrusion-molded panels, blocks, mortars, bricks, roof tiles, PVC pipes, rib pipes, FRPM pipes, FRP, composite panel boards, resin artificial marble and the like. Work material / Concrete rebar Unsuitable (center pin method) / Unsuitable (center drill method)
Work material / Plain concrete Unsuitable (center pin method) / Unsuitable (center drill method) Work material / Block Optimal (center pin method) / Good (center drill method) Work material / Brick Optimal (center pin method) / Good (center drill method)
Work material / Mortar Optimal (center pin method) / Good (center drill method) Work material / Slate Good (center pin method) / Optimal (center drill method) Work material/reinforced ALC Good (center pin method) / Optimal (center drill method)
Work material / Tin plate, Galvanized iron Unsuitable (center pin method) / Unsuitable (center drill method) Work material / Thin iron plate Unsuitable (center pin method) / Unsuitable (center drill method) Work material / Japanese wall Unsuitable (center pin method) / Unsuitable (center drill method)
Work material / Ceramic siding Good (center pin method) / Optimal (center drill method) Work material / Metal siding Good (center pin method) / Optimal (center drill method) Work material / Gypsum Board Good (center pin method) / Optimal (center drill method)
Work material / Stone Good (center pin method) / Not suitable (center drill method) Work material / Veneer, plywood Unsuitable (center pin method) / Possible (center drill method) Work material / Thick wooden plank Unsuitable (center pin method) / Unsuitable (center drill method)
Work material / Extruded cement panel Unsuitable (center pin method) / Optimal (center drill method) Work material / Porcelain tile Good (center pin method) / Not suitable (center drill method) Work material / Bamboo wall Unsuitable (center pin method) / Unsuitable (center drill method)
Work material / Ceramic tile Optimal (center pin method) / Optimal (center drill method) Work material / Polyvinyl chloride material Optimal (center pin method) / Optimal (center drill method) Work material / Hume pipe Optimal (center pin method) / Not suitable (center drill method)
Work material / FRPM pipe Optimal (center pin method) / Not suitable (center drill method) Work material / Ceramic pipe Optimal (center pin method) / Not suitable (center drill method) Work material / Ceramic exterior wall Optimal (center pin method) / Not suitable (center drill method)
Work material / ASLOC panel Unsuitable (center pin method) / Unsuitable (center drill method) Work material / Resin-based artificial marble Unsuitable (center pin method) / Optimal (center drill method) Composite wall containing thermal insulation materials Optimal (center pin method) / Good (center drill method)
K Span Unsuitable (center pin method) / Optimal (center drill method)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)