(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Dragon Ryoba Core Drill (Rotary and Vibrating) (Part Numbers)

Dragon Ryoba Core Drill (Rotary and Vibrating)

[Features]
· An economical type with double-edged head which can be used twice as long.
· The core outer periphery welding dragon grooves guarantee efficient cutting powder discharge and jet spray rapid drilling.
· Adoption of the one-touch dial adapter allows for easy replacement of the core head.
· The Kuzu Tori Pon! brand center drill features a non-screw locking structure that allows easy removal of cutting chips without having to take apart the core drill body.
· Equipped with Z-axis spindle (SDS type) as standard.
· Supports straight and SDS type electric drills.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DRC-29
DRC-32
DRC-35
DRC-38
DRC-40
DRC-45
DRC-50
DRC-55
DRC-60
DRC-65
DRC-70
DRC-75
DRC-80
DRC-85
DRC-90
DRC-95
DRC-100
DRC-105
DRC-110
DRC-120
DRH-29
DRH-32
DRH-35
DRH-38
DRH-40
DRH-45
DRH-50
DRH-55
DRH-60
DRH-65
DRH-70
DRH-75
DRH-80
DRH-85
DRH-90
DRH-95
DRH-100
DRH-105
DRH-110
DRH-120
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Size
(φ)
Overall Length
(mm)
Effective Length
(mm)
center drill Chuck Size
(mm)
JAN Code

SGD 228.60

1 Piece(s) 10 Day(s) DRC Type (Full-Set)29340160PCD-260S104986362450218

SGD 228.60

1 Piece(s) 10 Day(s) DRC Type (Full-Set)32340160PCD-260S104986362450225

SGD 228.60

1 Piece(s) 10 Day(s) DRC Type (Full-Set)35340160PCD-260S104986362450232

SGD 239.70

1 Piece(s) 10 Day(s) DRC Type (Full-Set)38340160PCD-260S104986362450249

SGD 239.70

1 Piece(s) 10 Day(s) DRC Type (Full-Set)40280105PCD-200S104986362450256

SGD 242.50

1 Piece(s) 10 Day(s) DRC Type (Full-Set)45280105PCD-200S104986362450263

SGD 244.30

1 Piece(s) 10 Day(s) DRC Type (Full-Set)50280105PCD-200S104986362450270

SGD 253.60

1 Piece(s) 10 Day(s) DRC Type (Full-Set)55280105PCD-200S104986362450287

SGD 278.50

1 Piece(s) 10 Day(s) DRC Type (Full-Set)60280105PCD-200104986362450294

SGD 287.80

1 Piece(s) 10 Day(s) DRC Type (Full-Set)65280105PCD-200104986362450300

SGD 297.00

1 Piece(s) 10 Day(s) DRC Type (Full-Set)70280105PCD-200104986362450317

SGD 306.30

1 Piece(s) 10 Day(s) DRC Type (Full-Set)75280105PCD-200104986362450324

SGD 294.70

1 Piece(s) 10 Day(s) DRC Type (Full-Set)80280105PCD-200104986362450331

SGD 308.40

1 Piece(s) 10 Day(s) DRC Type (Full-Set)85280105PCD-200134986362450348

SGD 298.48

1 Piece(s) 10 Day(s) DRC Type (Full-Set)90280105PCD-200134986362450355

SGD 311.68

1 Piece(s) 10 Day(s) DRC Type (Full-Set)95280105PCD-200134986362450362

SGD 356.80

1 Piece(s) 10 Day(s) DRC Type (Full-Set)100280105PCD-200134986362450379

SGD 370.50

1 Piece(s) 10 Day(s) DRC Type (Full-Set)105280105PCD-200134986362450386

SGD 356.96

1 Piece(s) 10 Day(s) DRC Type (Full-Set)110280105PCD-200134986362450393

SGD 404.11

1 Piece(s) 10 Day(s) DRC Type (Full-Set)120280105PCD-200134986362450409

SGD 152.00

1 Piece(s) 10 Day(s) DRH Type (Head)29190160-104986362451918

SGD 152.00

1 Piece(s) 10 Day(s) DRH Type (Head)32190160-104986362451925

SGD 152.00

1 Piece(s) 10 Day(s) DRH Type (Head)35190160-104986362451932

SGD 157.60

1 Piece(s) 10 Day(s) DRH Type (Head)38190160-104986362451949

SGD 157.60

1 Piece(s) 10 Day(s) DRH Type (Head)40125105-104986362451956

SGD 159.40

1 Piece(s) 10 Day(s) DRH Type (Head)45125105-104986362451963

SGD 160.40

1 Piece(s) 10 Day(s) DRH Type (Head)50125105-104986362451970

SGD 165.90

1 Piece(s) 10 Day(s) DRH Type (Head)55125105-104986362451987

SGD 177.80

1 Piece(s) 10 Day(s) DRH Type (Head)60125105-104986362451994

SGD 182.50

1 Piece(s) 10 Day(s) DRH Type (Head)65125105-104986362452007

SGD 188.90

1 Piece(s) 10 Day(s) DRH Type (Head)70125105-104986362452014

SGD 195.40

1 Piece(s) 10 Day(s) DRH Type (Head)75125105-104986362452021

SGD 202.80

1 Piece(s) 10 Day(s) DRH Type (Head)80125105-104986362452038

SGD 207.40

1 Piece(s) 10 Day(s) DRH Type (Head)85125105-134986362452045

SGD 215.70

1 Piece(s) 10 Day(s) DRH Type (Head)90125105-134986362452052

SGD 223.10

1 Piece(s) 10 Day(s) DRH Type (Head)95125105-134986362452069

SGD 240.70

1 Piece(s) 10 Day(s) DRH Type (Head)100125105-134986362452076

SGD 248.10

1 Piece(s) 10 Day(s) DRH Type (Head)105125105-134986362452083

SGD 256.40

1 Piece(s) 10 Day(s) DRH Type (Head)110125105-134986362452090

SGD 282.20

1 Piece(s) 10 Day(s) DRH Type (Head)120125105-134986362452106

Loading...

  1. 1

Basic Information

Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) Application For drilling work with blocks, mortar, etc. Rotational Mode Application / Block Good
Rotational Mode Application / Brick Good Rotational Mode Application / Mortar Good Rotational Mode Application / Slate optimal
Rotational Mode Application / Japanese Wall Good Rotational Mode Application / Ceramic Siding System Possible Rotational Mode Application / Metal Siding System Possible
Rotational Mode Application / Gypsum Board optimal Rotational Mode Application / Veneer/Plywood Good Rotational Mode Application / Pottery Tile Good
Rotational Mode Application / Vinyl Chloride optimal Vibration mode application/block optimal Vibration mode application/brick optimal
Vibration mode application/mortar optimal

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)