Clean Dust Cover

Clean Dust Cover

[Features]
· Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CDC
CDC-1B
CDC-3
CDC-3B
CDC-5B
CDC-9
CDC-10
CDC-12
CDC-209
CDC-210
CDC-212
CDJ-2
CDJ-3
CDJ-5
CDJ-9
CDJ-10
CDJ-12
CDJ-209
CDJ-210
CDJ-212
CDP
CDP-125
CDP-210
CDP-B
Part NumberVolume DiscountDays to ShipType Compatible Core Size
(mm)
Number of bellows ridges Compatible Clean Dust Cover Compatible Core Type Product Name JAN Code Application
5 Day(s) or more Clean Dust Cover29~ 8012-KMC・AMC・MVC・MRC・DRC・DG-4986362210003It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover40~ 5512-DRC-4986362210010It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover22~ 8013-KCF・ALC・SWC-4986362210034It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover25~ 5513-DG-4986362210041It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover29~ 3815-DRC-4986362210065It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover75~1259 Medium-RDL・RMDL-4986362210126It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover85~12010 Medium-DRC・ABF-4986362210102It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover85~12512 Medium-MVC・KCF・ALC・SWC・DG・AMC-4986362210119It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover75–2009 Large-DLF-4986362210072It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover130~18010 Large-DRC・ABF-4986362210089It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover100~18012 Large-MVC・KCF・ALC・SWC・DG・RDG・AMC・KSW・KAL・DDF-4986362210096It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC・CDC-1B-Clean Bellows 12-Thread4986362210218It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC3・CDC-3B-Clean Bellows 13-Thread4986362210225It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC-5B-Clean Bellows 15-Thread4986362210232It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC-9-Clean Bellows Medium 9-Thread4986362210294It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC-10-Clean Bellows Medium 10-Thread4986362210270It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC-12-Clean Bellows Medium 12-Thread4986362210287It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC-209-Clean Bellows Large 9-Thread4986362210249It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC-210-Clean Bellows Large 10-Thread4986362210256It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC-212-Clean Bellows Large 12-Thread4986362210263It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC・CDC-3-Clean Plate4986362210355It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC-10、12-Clean Plate Medium4986362210386It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC-209、210、212-Clean Plate Large4986362210379It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
7 Day(s) or more Clean Dust Cover Parts--CDC-(1、3、5)B-Clean Plate (with Dust Mounting Shaft)4986362210362It almost completely shuts out dust during drilling. It is a cutting powder cover that can be used for various core drills (cannot be mounted on a hammer core drill). Cutting powder generated during operation is collected inside the clean dust cover, which prevents scattering, allows comfortable work and keeps the worksite clean.
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
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)