(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

M-Hyper Core Head

M-Hyper Core Head

[Features]
· Core head (replacement blade) for various applications can be attached to your one-touch dial adapter type core drills.
· Adoption of the one-touch dial adapter N allows for easy replacement of the core head.
· Cutting scraps can be discharged easily with the USA patented non-screw lock center drill without disassembling the core drill body.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MHH-60
MHH-65
MHH-70
MHH-75
MHH-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(φ)
JAN Code

SGD 173.99

1 Piece(s) 10 Day(s) 604986362240437

SGD 178.70

1 Piece(s) 10 Day(s) 654986362240444

SGD 190.96

1 Piece(s) 10 Day(s) 704986362240451

SGD 197.56

1 Piece(s) 10 Day(s) 754986362240468

SGD 204.16

1 Piece(s) 10 Day(s) 804986362240475

Loading...

  1. 1

Basic Information

Type Multicore System Overall Length(mm) 125 Effective Length(mm) 105
Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)