(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

M-Dragon Diamond Core Head

M-Dragon Diamond Core Head

[Features]
· Core head (replacement blade) for various applications can be attached to your one-touch dial adapter type core drills.
· Adoption of the one-touch dial adapter N allows for easy replacement of the core head.
· Cutting scraps can be discharged easily with the USA patented non-screw lock center drill without disassembling the core drill body.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MDH-60
MDH-65
MDH-70
MDH-75
MDH-80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(φ)
JAN Code

SGD 279.40

1 Piece(s) 10 Day(s) 604986362151405

SGD 287.80

1 Piece(s) 10 Day(s) 654986362151412

SGD 301.60

1 Piece(s) 10 Day(s) 704986362151429

SGD 305.80

1 Piece(s) 10 Day(s) 754986362151436

SGD 306.02

1 Piece(s) 10 Day(s) 804986362151443

Loading...

  1. 1

Basic Information

Type Multicore System Overall Length(mm) 170 Effective Length(mm) 150
Motor for use Electric drill; Vibration drill (rotation mode), SDS lightweight hammer drill (rotation mode) Application Block, Ceramic Siding, Reinforced Concrete, ASLOC Boards, Slate, Plasterboard, Porcelain Tiles, Ceramic Exterior Wall, etc. Work material / Concrete rebar optimal
Work material / Plain concrete Not suitable Work material / Block optimal Work material / Brick Not suitable
Work material / Mortar Good Work material / Slate Not suitable Work material/reinforced ALC Possible
Work material / Tin plate, Galvanized iron Not suitable Work material / Thin iron plate Not suitable Work material / Japanese wall Not suitable
Work material / Ceramic siding optimal Work material / Metal siding Not suitable Work material / Gypsum Board Good
Work material / Stone Not suitable Work material / Veneer, plywood Not suitable Work material / Thick wooden plank Not suitable
Work material / Extruded cement panel Not suitable Work material / Porcelain tile optimal Work material / Bamboo wall Not suitable
Work material / Ceramic tile Not suitable Work material / Polyvinyl chloride material Not suitable Work material / Hume pipe Not suitable
Work material / FRPM pipe Not suitable Work material / Ceramic pipe Not suitable Work material / Ceramic exterior wall optimal
Work material / ASLOC panel optimal Work material / Resin-based artificial marble Not suitable Composite wall containing thermal insulation materials Not suitable
K Span Not suitable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)