Lock-Out System HASPS (HASP) No.421

Lock-Out System HASPS (HASP) No.421

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

Up to 6 people can implement lockout, providing an ideal key and lock system to assure safety at work sites.
[Features]
· Implements lockout until the last worker's padlock is unlocked.
· All workers can implement lockout at a single location, making it possible to assure safety until all workers leave the work site.
· The anodized aluminum structure provides both corrosion resistance and strength.
· Large-diameter version of No. 420.
[Applications]
· Ideal for when machines are idled for cleaning, lubrication, inspection, repair or adjustment, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
-

Part Number : 4073213140
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Padlock
  • Material Quality
    Steel
  • Color
    Silver
  • Size(mm)
    Inner Diameter 38
  • Weight(g)
    110
  • Width(mm)
    40
  • Length(mm)
    128

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)