Lock-Out System HASPS (HASP) No.417

Lock-Out System HASPS (HASP) No.417

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

Implements lockout until the last worker's padlock is unlocked. The anodized aluminum structure provides both corrosion resistance and strength.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s) or more
-

Part Number : 4073213110
Days to Ship 7 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Padlock
  • Material Quality
    Aluminum
  • Color
    Silver
  • Size(mm)
    Inner Diameter 38
  • Weight(g)
    44

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)