Disaster Use Simple Light (Illumination), Yellow, Value Pack (3 Included)

Disaster Use Simple Light (Illumination), Yellow, Value Pack (3 Included)

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Does not require fire or electricity, and does not heat up. Lights simply by bending it slightly. Very easy to use, even in the event of a sudden disaster. Can even be used when wet, allowing use in a power blackout caused by heavy rain or other such emergencies.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Bag (3 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (3 pcs.)
5 Day(s) or more
-

Part Number : 4082104301
Days to Ship 5 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (3 pcs.)

Specificationtitle

  • Product Classification
    Light
  • Use
    Handy Light
  • Body Sizes(mm)
    Diameter 15 X L180
  • Storage Dimensions(mm)
    W110×L250
  • Luminescence Time
    10 to 12 hrs

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)