• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Electric Drill Thumb Screw Socket B

Electric Drill Thumb Screw Socket B

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Screw socket that can speedily tighten/loosen wing screws and wing nuts.
[Features]
· Socket for electric drills and impact screwdrivers which is optimum for tightening and loosening of wing screws and wing nuts.
[Applications]
· Tightening/loosening wing screws and wing nuts.

Basic Specifications

Part Number
Width(mm)

Refine by

  • 18
  • 20
  • Clear
Depth(mm)

Refine by

  • 18
  • 20
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18
18
5 Day(s) or more
-

Part Number : 4977292348744
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Total Length(mm)
    75
  • Width(mm)
    18
  • Depth(mm)
    18
  • Weight(g)
    40
  • Intended Use
    Tightening / loosening of wing screws / wing nuts.
  • Function 1
    It is the socket suitable for electric drills and impact screwdrivers which is optimum for tightening and loosening of wing screws and wing nuts.
  • Size
    M4・M5
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).
20
20
5 Day(s) or more
-

Part Number : 4977292348751
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Total Length(mm)
    75
  • Width(mm)
    20
  • Depth(mm)
    20
  • Weight(g)
    40
  • Intended Use
    Tightening / loosening of wing screws / wing nuts.
  • Function 1
    It is the socket suitable for electric drills and impact screwdrivers which is optimum for tightening and loosening of wing screws and wing nuts.
  • Size
    M6
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)