Electric Drill Pin Connector Socket B

Electric Drill Pin Connector Socket B

Standard Unit Price:
-
Days to Ship :
6 Day(s) or more

Scrape off the cement and take out the plastic cone to turn.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Day(s) or more
-

Part Number : 4977292348768
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Opposite Side Dimension(mm)
    12
  • Total Length(mm)
    110
  • Width(mm)
    20
  • Depth(mm)
    20
  • Weight(g)
    80
  • Intended Use
    P Cone Removal and Rotation Work.
  • Function 1
    Electric drill and impact driver socket for speedy P cone removal and rotation work.
  • Size
    12mm
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Note 1
    Please do not use an impact wrench (including air).

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)