Raceway triple socket

Raceway triple socket

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Triple socket that can be used with an impact screwdriver and offset ratchet, etc. and allows a raceway ducter to be mounted, making it ideal for materials that support electrical circuits.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : BS3-81317RN
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Impact Socket Bit (For Electric Driver)
  • Total Length(mm)
    100
  • Width(mm)
    23
  • Depth(mm)
    23
  • Weight(g)
    115
  • Intended Use
    Raceway Installation Work.
  • Function 1
    A triple socket with a collection of optimal sizes for facilities construction, will even fit in narrow ducts.
  • Function 2
    Can be easily tightened with a 17 mm size socket to split the W3/8 bolt nut in the raceway duct into two parts.
  • Function 3
    It can be used to turn bolt nuts of 8 mm across flats by attaching a bit of 110 mm or more and turning it upside down.
  • Function 4
    The product can be used with a 75 mm or higher bit on hand if the shaft cracks as the dive shaft can be replaced.
  • Specifications
    A reverse threaded adapter that corresponds to the tightening direction / Adapter that corresponds to each electric power tool manufacturer / for Hitachi / Top Tools Co., Ltd. Specified Size Socket Bit Compatible
  • Material
    Main Body: Steel / Wrench Mount: Nitrile Rubber
  • Note 1
    When installing on an offset ratchet, etc., be sure to mount it on a 13 mm double hex socket. Do not mount on a hex socket as it may cause damage.
  • Note 2
    Do not place in locations exposed to high temperatures or next to flames or fire. Be sure to be thoroughly acquainted with the mounting method, the corresponding tools, and other necessary points before use.
  • Note 3
    Grease as necessary when the slide does not move well. Do not disassemble or modify as doing so is dangerous. Be sure to inspect that there are no nicks or deterioration on the O-ring type nitrile rubber or that there are no rust or deformation before use.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)