Universal Joint

Universal Joint

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

By installing it between the socket and the handle, it is possible to work even in difficult places where it is impossible to work straight.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : SUJ-3S
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Adapter for Socket Bbit
  • Insertion Angle(mm)
    6.35 ~ 127
  • Width(mm)
    85
  • Height(mm)
    110
  • Depth(mm)
    28
  • Weight(g)
    260
  • Intended Use
    The universal joint works in complicated places where the task cannot be done in a straight manner.
  • Function 1
    Be able to work from any diagonal angle thanks to its omnidirectional 2-axis oscillation.
  • Function 2
    By installing it between the socket and the handle, it is possible to work even in difficult places where it is impossible to work straight.
  • Specifications
    Socket Holder Included/Clip Color: Red
  • Material
    Chrome Vanadium Steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)