Bolt Catch Socket Set

Bolt Catch Socket Set

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Two steel balls embedded inside the socket securely hold the bolt and nut.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : SHS307BC
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Driver)
  • Opposite Side Dimension(mm)
    8 ~ 19
  • Insertion Angle(mm)
    9.5
  • Width(mm)
    40
  • Height(mm)
    170
  • Depth(mm)
    30
  • Weight(g)
    268
  • Intended Use
    For hexagon bolt/nut tightening and loosening work.
  • Function 1
    Allows for smooth work with one hand and is convenient for work in deep areas.
  • Function 2
    The new socket holder was used in this product.
  • Function 3
    One-touch operation easily removes the socket, and firmly mounts the socket.
  • Function 4
    Compatible with hex bolt (millimeter).
  • Size Details
    8・10・12・13・14・17・19mm
  • Specifications
    Target screw: T type torque screw; Clip color: Red; with socket holder
  • Material
    Socket: Chrome Vanadium Steel, Socket Holder Clip: Polyacetal, Rail: Iron
  • Note 1
    Use the bolts/nuts that match the size. Ensure the socket is completely inserted down to the base before use to avoid slanted or shallow fastening against the bolt/nut.
  • Note 2
    Insert the square drive all the way to the root. Do not use with power tools such as impact wrench. Do not use by attaching a pipe to the handle, or by hitting with a hammer etc.
  • Note 3
    Do not use if damage such as cracking, chipping, abrasion, or distortion is evident. Use only for intended purpose.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)