Double Socket

Double Socket

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

A hollow, interchangeable-type, slide double socket bit.
[Features]
· The high output impact driver allows hand-held bits of 55 mm or greater to be attached when the shaft is broken in this replaceable shaft item.
· A hollow slide socket mainly for tightening nuts and bolts with a 17 mm subtense.
· Attach and dismantle with a simple touch.
· Can be combined with separately sold fall prevention adapter for extremely safe work.
[Applications]
· For professional scaffolders. Tighten and dismantle various clamps, wall connectors and brackets.

Basic Specifications

Part Number
Socket Angle

Refine by

  • 6 Sq.
  • 12 Sq.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6 Sq.
3 Day(s) or more
-

Part Number : BSW-1721-6PN
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Impact Socket Bit (For Electric Driver)
  • Total Length(mm)
    115
  • Width(mm)
    28
  • Depth(mm)
    28
  • Weight(g)
    165
  • Socket Angle
    6 Sq.
  • Intended Use
    Tighten and dismantle various clamps, wall connectors and brackets.
  • Function 1
    The high output impact driver allows for hand-held bits of 55 mm or greater to be attached when the shaft is folded in this replaceable shaft item.
  • Function 2
    Has a hollow slide socket on the opposite side mainly for 17 mm bolts, nuts, which can be tightened or dismantled just by touching it.
  • Function 3
    A separately sold fall-proof adapter can be used for safety.
  • Function 4
    A +No. 2 x 55 mm bit is provided and the product can be used as a simple screwdriver.
  • Size
    17・21mm
  • Specifications
    Bit Replacement Type Socket for Dealing with Bent Shafts/18 V Impact Compatible
  • Material
    Main body: Steel
  • Note 1
    Do not dismantle or restructure as that can be dangerous.
  • Note 2
    Do not place in locations exposed to high temperatures or next to flames or fire.
  • Note 3
    Please use it safely after checking mounting way and supported tools.
12 Sq.
3 Day(s) or more
-

Part Number : BSW-1721-12PN
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Impact Socket Bit (For Electric Driver)
  • Total Length(mm)
    115
  • Width(mm)
    28
  • Depth(mm)
    28
  • Weight(g)
    165
  • Socket Angle
    12 Sq.
  • Intended Use
    Tighten and dismantle various clamps, wall connectors and brackets.
  • Function 1
    The high output impact driver allows for hand-held bits of 55 mm or greater to be attached when the shaft is folded in this replaceable shaft item.
  • Function 2
    Has a hollow slide socket on the opposite side mainly for 17 mm bolts, nuts, which can be tightened or dismantled just by touching it.
  • Function 3
    A separately sold fall-proof adapter can be used for safety.
  • Function 4
    A +No. 2 x 55 mm bit is provided and the product can be used as a simple screwdriver.
  • Size
    17・21mm
  • Specifications
    Bit Replacement Type Socket for Dealing with Bent Shafts/18 V Impact Compatible
  • Material
    Main body: Steel
  • Note 1
    Do not dismantle or restructure as that can be dangerous.
  • Note 2
    Do not place in locations exposed to high temperatures or next to flames or fire.
  • Note 3
    Please use it safely after checking mounting way and supported tools.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)