Pin Vise for Electric Needle

Pin Vise for Electric Needle

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Pin vise ideal for ultra-small diameter drilling of pilot holes, models and circuit boards for nails and screws as well as drilling in aluminum plates and similar materials.
[Features]
· Wrench for high strength tightening included.
[Applications]
· Drills holes for nails, screws, etc., in wood and plastic, and holes with ultra-small diameters in models and circuit boards.
· For drilling holes in aluminum plate, etc.

Basic Specifications

  • Single Item / Set Classification
    Set Parts
  • Product Weight(g)
    60
  • Shaft Diameter(mm)
    6.35
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s) or more
-

Part Number : 4977292324243
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Set Parts
  • Product Weight(g)
    60
  • Shaft Diameter(mm)
    6.35
  • Specifications
    Compatible models: Electric drill, drilling machine, rechargeable drill.
  • Set includes accessories
    Set Content: Collet chuck (0.1 to 0.9 mm x 1.0 to 1.6 mm, 1.6 to 1.9 mm x 2.0 to 2.5 mm), Titanium drill (1.0, 1.5, 2.0, 2.5 mm), Bearing wrench
  • Intended Use
    Drilling of ultra small-diameter holes in models, substrates, and pilot holes for nails/screws for woodwork and plastic. Drilling of holes in aluminum sheets, etc.
  • Function 1
    Wrench for high strength tightening included.
3 Day(s) or more
-

Part Number : 4977292324250
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Item / Set Classification
    Set Parts
  • Product Weight(g)
    60
  • Shaft Diameter(mm)
    6.35
  • Specifications
    Compatible models: Electric drill, drilling machine, rechargeable drill.
  • Set includes accessories
    Set Content: Collet chuck (0.1 to 1.0 mm x 1.9 to 2.6 mm, 1.1 to 1.9 mm x 2.6 to 3.2 mm), Titanium drill (1.5, 2.0, 2.5, 3.0 mm), Chuck torque pin, Bearing wrench
  • Intended Use
    Drilling of ultra small-diameter holes in models, substrates, and pilot holes for nails/screws for woodwork and plastic. Drilling of holes in aluminum sheets, etc.
  • Function 1
    Wrench for high strength tightening included.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)