Maintenance Hand Tool Set

Maintenance Hand Tool Set

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Carefully selected 82 tools that are necessary for maintenance work.
[Features]
· The 72 teeth geared ratchet handle is excellent for conducting work in confined spaces.
· The socket has a surface contact treatment making it gentle on the corners of bolts and nuts.
· Wrenches and sockets use fully heat-treated chrome vanadium steel.
[Applications]
· For various maintenance of motorcycles, automobiles, etc.

(i)Caution

  • Use tools for correct purposes and with correct methods. Incorrect usage may damage the tool or cause injury. Do not use on live electrical equipment. Do not use as a hammer replacement or hit with a hammer. Do not use tools that are cracked, chipped, worn, or warped. Make sure to use a product that matches the size of the screws, bolts, and nuts. Do not use by connecting pipes, etc. Do not use this product for purposes other than that intended. Opening two or more drawers with tools stored at the same time may cause it to fall over.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EST-820R
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Set
  • Tool Set Type
    Chest Type
  • Set Content(Point)
    82
  • Set Content 1
    6.35 mm Insertion Angle Socket (4, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13 mm), Toolbox
  • Set Content 2
    9.5 mm Insertion Angle Socket (10/11/12/13/14/15/17/19/21/22/24 mm)
  • Set Content 3
    9.5 mm Insertion Angle Deep Socket (8/10/12/13/14/17/19 mm)
  • Set Content 4
    150 mm Nipper, Bit Screwdriver, 200 mm Monkey Wrench, Concave 9.5 mm x Convex 6.35 mm Socket Adapter
  • Set Content 5
    Combination wrench (8/10/12/13/14/17/19 mm), needle nose pliers 150 mm
  • Set Content 6
    9.5 mm Insertion Angle (ratchet handle / slide ratchet handle / extension bar (75/150 mm) / universal joint / bit adapter)
  • Set Content 7
    Screwdriver (Phillips (+1 x 75 mm, +2 x 100 mm, +3 x 150 mm), flathead (-5 x 75 mm, -6 x 100 mm)), hex bar wrench set (1.5, 2, 2.5, 3, 4, 5, 5.5, 6)
  • Set Content 8
    25 mm bits (Phillips (+0/+1/+2/+3)/Torx (10/15/20/25/27/30/40)/flat (-4/-5.5/-7)/hex (2.5/3/4/5/6)/socket adapter)/combination pliers 200 mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)