• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Precision Screwdriver for Special Screw

Precision Screwdriver for Special Screw

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Ideal for special screws.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3 Day(s) or more
-

Part Number : EPS-720
Days to Ship 3 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Tip standards
    Other
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Number Contained In A Packet
    3in1
  • Application
    For special screws found in cell phones, game devices, computers, etc.
  • Function 1
    Three parts can be connected to one, allowing for compact storage.
  • Set Contents Accessories
    Y model 2.6 mm, penta 1.4 mm, penta 1.8 mm, hex model with holes 1.9 mm
  • Notes 1
    Do not use on live electrical equipment. Select a unit that matches the size of the screw.
  • Notes 2
    Please wear safety glasses when working. Please do not modify precision instruments such as mobile phones, game consoles, or PCs.
  • Notes 3
    Do not use it for anything other than the intended purpose and applications.
  • Supplement 1
    Connecting Storage

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)