Hexalobular Bit Socket

Hexalobular Bit Socket

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

A bit socket for T-type Torx screws.

Basic Specifications

Part Number
Nominal

Refine by

  • T20
  • T25
  • T27
  • T30
  • T40
  • T45
  • T50
  • T55
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
T20
6 Day(s) or more
-

Part Number : ST3-20
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Insertion Angle(mm)
    9.5
  • Shaft Dimensions(mm)
    9.5
  • Nominal
    T20
  • Intended Use
    For tightening and release of T type Torx screws.
T25
5 Day(s) or more
-

Part Number : ST3-25
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Insertion Angle(mm)
    9.5
  • Shaft Dimensions(mm)
    9.5
  • Nominal
    T25
  • Intended Use
    For tightening and release of T type Torx screws.
T27
6 Day(s) or more
-

Part Number : ST3-27
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Insertion Angle(mm)
    9.5
  • Shaft Dimensions(mm)
    9.5
  • Nominal
    T27
  • Intended Use
    For tightening and release of T type Torx screws.
T30
6 Day(s) or more
-

Part Number : ST3-30
Days to Ship 6 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Insertion Angle(mm)
    9.5
  • Shaft Dimensions(mm)
    9.5
  • Nominal
    T30
  • Intended Use
    For tightening and release of T type Torx screws.
T40
5 Day(s) or more
-

Part Number : ST3-40
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Insertion Angle(mm)
    9.5
  • Shaft Dimensions(mm)
    9.5
  • Nominal
    T40
  • Intended Use
    For tightening and release of T type Torx screws.
T45
5 Day(s) or more
-

Part Number : ST3-45
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Insertion Angle(mm)
    9.5
  • Shaft Dimensions(mm)
    9.5
  • Nominal
    T45
  • Intended Use
    For tightening and release of T type Torx screws.
T50
5 Day(s) or more
-

Part Number : ST3-50
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Insertion Angle(mm)
    9.5
  • Shaft Dimensions(mm)
    9.5
  • Nominal
    T50
  • Intended Use
    For tightening and release of T type Torx screws.
T55
5 Day(s) or more
-

Part Number : ST3-55
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Model
    Socket Bit (For Electric Drill)
  • Insertion Angle(mm)
    9.5
  • Shaft Dimensions(mm)
    9.5
  • Nominal
    T55
  • Intended Use
    For tightening and release of T type Torx screws.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)