Hexagonal Bar Wrench Set, 8-piece Set

Hexagonal Bar Wrench Set, 8-piece Set

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

8-piece hexagonal bar wrench set.
[Features]
· Comes with a holder for convenient storage and carrying.
[Applications]
· Tightening and loosening hex socket bolts and hex socket set screws.

Basic Specifications

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 1.5
  • 2
  • 2.5
  • 3
  • 4
  • 5
  • 5.5
  • 6
  • Clear
Two-sided Width Dimension(Inch)

Refine by

  • 1/4
  • 1/8
  • 1/16
  • 3/16
  • 3/32
  • 5/32
  • 5/64
  • 7/32
  • Clear
Set Content

Refine by

  • 1/16、5/64、3/32、1/8、5/32、3/16、7/32、1/4
  • 1.5、2、2.5、3、4、5、5.5、6
  • Clear
Type

Refine by

  • Inch type
  • Metric Type
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1.5 ~ 6
-
1.5、2、2.5、3、4、5、5.5、6
Metric Type
4 Day(s) or more
-

Part Number : 4977292266055
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    1.5 ~ 6
  • Two-sided Width Dimension(Inch)
    -
  • Single Item / Set Classification
    Set Parts
  • Product Weight(g)
    120
  • Set Content
    1.5、2、2.5、3、4、5、5.5、6
  • Set Content(Pieces)
    8 pcs./set
  • Type
    Metric Type
  • Material
    Chrome Vanadium Steel
  • Intended Use
    Tightening and loosening work for hex socket bolts / hex socket set screws.
  • Function 1
    Comes with a holder, which makes it convenient for storing and carrying.
  • Note 1
    Use the bolts/screws that match the size. For bolts/screws, insert completely down to the base.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not apply more torque than required.
  • Note 3
    Do not use if damage such as cracking, chipping, abrasion, or distortion is evident. Use only for intended purpose.
  • Specifications 1
    Short
-
1/4 / 1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64 / 7/32
1/16、5/64、3/32、1/8、5/32、3/16、7/32、1/4
Inch type
4 Day(s) or more
-

Part Number : 4977292266079
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    -
  • Two-sided Width Dimension(Inch)
    1/4 / 1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64 / 7/32
  • Single Item / Set Classification
    Set Parts
  • Product Weight(g)
    120
  • Set Content
    1/16、5/64、3/32、1/8、5/32、3/16、7/32、1/4
  • Set Content(Pieces)
    8 pcs./set
  • Type
    Inch type
  • Material
    Chrome Vanadium Steel
  • Intended Use
    Tightening and loosening work for hex socket bolts / hex socket set screws.
  • Function 1
    Comes with a holder, which makes it convenient for storing and carrying.
  • Note 1
    Use the bolts/screws that match the size. For bolts/screws, insert completely down to the base.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not apply more torque than required.
  • Note 3
    Do not use if damage such as cracking, chipping, abrasion, or distortion is evident. Use only for intended purpose.
  • Specifications 1
    Short

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)