• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
View Other Model Numbers
Hexagonal Bar Wrench Set, 8-piece Set 4977292265775

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Hexagonal Bar Wrench Set, 8-piece Set
Part Number: 4977292265775

Standard Unit Price: - Special Price -
Days to Ship: 5 Day(s) or more

Hex bar wrench with rings x 8-piece set.

Specifications of 4977292265775

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(Inch)
    1/4 / 1/8 / 1/16 / 3/16 / 3/32 / 5/32 / 5/64 / 7/32
  • Single Item / Set Classification
    Set Parts
  • Product Weight(g)
    120
  • Set Content
    1/16、5/64、3/32、1/8、5/32、3/16、7/32、1/4
  • Set Content(Pieces)
    8 pcs./set
  • Type
    Inch type
  • Material
    Special Alloy Steel
  • Intended Use
    Tightening and loosening work for hex socket bolts / hex socket set screws.
  • Function 1
    A ring type with excellent portability.
  • Note 1
    Do not use if damage such as cracking, chipping, or distortion is evident. Use a size suitable for hex socket head bolts and screws.
  • Note 2
    Do not apply more torque than necessary by adding a pipe, etc. Do not use it like a hammer.
  • Note 3
    Do not use for any applications other than for hex socket bolts / hex socket set screws.
  • Specifications 1
    JIS Standard Equivalent Product

Please check the type/dimensions/specifications of the part 4977292265775 in the Hexagonal Bar Wrench Set, 8-piece Set series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)