Hexagonal Bar Wrench Set, 8-piece Set

Hexagonal Bar Wrench Set, 8-piece Set

Standard Unit Price:
-
Days to Ship :
5 Day(s) or more

Hex bar wrench set with rings x 8-piece set.

Basic Specifications
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
5 Day(s) or more
-

Part Number : 4977292265751
Days to Ship 5 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    1.5 ~ 6
  • Single Item / Set Classification
    Set Parts
  • Product Weight(g)
    120
  • Set Content
    1.5、2、2.5、3、4、5、5.5、6
  • Set Content(Pieces)
    8 pcs./set
  • Type
    Metric Type
  • Material
    Special Alloy Steel
  • Intended Use
    Tightening and loosening work for hex socket bolts / hex socket set screws.
  • Function 1
    A ring type with excellent portability.
  • Note 1
    Do not use if damage such as cracking, chipping, or distortion is evident. Use a size suitable for hex socket head bolts and screws.
  • Note 2
    Do not apply more torque than necessary by adding a pipe, etc. Do not use it like a hammer.
  • Note 3
    Do not use for any applications other than for hex socket bolts / hex socket set screws.
  • Specifications 1
    JIS Standard Equivalent Product
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
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)