Bolt Hold Hexalobular Bar Wrench S

Bolt Hold Hexalobular Bar Wrench S

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

Hexagonal bar wrench securely holds bolts from the inside and prevents bolts from falling.
[Features]
· Enables smooth operation with one hand. Convenient for work in deep areas.
[Applications]
· Tightening and loosening hex socket bolts and hex socket set screws.

Basic Specifications

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
-

Part Number : SLBW09EL-SB
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Inclination Angle(Degree)
    Approx. 25
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Set Content(Pieces)
    9 pcs./set
  • Belt Thickness(mm)
    2.5
  • Material
    High Grade Special Alloy Steel (NiCrMoV)
  • Intended Use
    Tightening and loosening work for hex socket bolts / hex socket set screws.
  • Function 1
    Allows for smooth work with one hand and is convenient for work in deep areas.
  • Function 2
    Ball point shape allows insertion into hexagon socket at an angle, even in narrow places and places with obstacles.
  • Function 3
    High quality special steel alloy is used, appropriate tempering is carried out, and attention is given to high strength, high toughness, and high durability.
  • Function 4
    Chrome plating surface processing protects against rust, and provides excellent wear and corrosion resistance.
  • Note 1
    Use the bolts/screws that match the size. For bolts/screws, insert completely down to the base.
  • Note 2
    Do not hit with a hammer, etc. for added impact. Do not apply more torque than required.
  • Note 3
    Do not use it for anything other than the intended purpose and applications.
  • Specifications 1
    Extra Long

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)