T Type Hexagon Wrench

T Type Hexagon Wrench

Standard Unit Price:
-
Days to Ship :
4 Day(s) or more

T-type handle hex bar wrench.
[Features]
· Excellent work performance, with simultaneous rapid turning and final tightening.
[Applications]
· Tightening and loosening hex socket bolts and hex socket set screws.

(i)Caution

  • Use a model that matches the size of bolts. Fully insert bolts. Do not hit with a hammer, etc. for added impact.

Basic Specifications

Part Number
Two-sided Width Dimension(mm)

Refine by

  • 3
  • 4
  • 5
  • 6
  • 8
  • Clear
Total Length (L Dimension)(mm)

Refine by

  • 198
  • 210
  • 225
  • 235
  • 248
  • Clear
Product Width(mm)

Refine by

  • 100
  • 125
  • 150
  • 175
  • 200
  • Clear
Product Depth(mm)

Refine by

  • 6
  • 8
  • 10
  • 12
  • Clear
Product Weight(g)

Refine by

  • 60
  • 80
  • 140
  • 200
  • 320
  • Clear
Hexagon Effective Length(mm)

Refine by

  • 15
  • 20
  • 24
  • 26
  • 28
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3
198
100
6
60
15
4 Day(s) or more
-

Part Number : 4977292266970
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    3
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    198
  • Product Width(mm)
    100
  • Product Depth(mm)
    6
  • Product Weight(g)
    60
  • Hexagon Effective Length(mm)
    15
4
210
125
6
80
20
4 Day(s) or more
-

Part Number : 4977292266987
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    4
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    210
  • Product Width(mm)
    125
  • Product Depth(mm)
    6
  • Product Weight(g)
    80
  • Hexagon Effective Length(mm)
    20
5
225
150
8
140
24
4 Day(s) or more
-

Part Number : 4977292266994
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    5
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    225
  • Product Width(mm)
    150
  • Product Depth(mm)
    8
  • Product Weight(g)
    140
  • Hexagon Effective Length(mm)
    24
6
235
175
10
200
26
4 Day(s) or more
-

Part Number : 4977292267007
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    6
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    235
  • Product Width(mm)
    175
  • Product Depth(mm)
    10
  • Product Weight(g)
    200
  • Hexagon Effective Length(mm)
    26
8
248
200
12
320
28
4 Day(s) or more
-

Part Number : 4977292267014
Days to Ship 4 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    T Shape
  • Tip Type
    Standard Type
  • Two-sided Width Dimension(mm)
    8
  • Single Item / Set Classification
    Single Item
  • Total Length (L Dimension)(mm)
    248
  • Product Width(mm)
    200
  • Product Depth(mm)
    12
  • Product Weight(g)
    320
  • Hexagon Effective Length(mm)
    28

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6335 0315 / (65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)
9:00am - 3:02pm (Saturday)